(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA761DK-122 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 645.00 |
WRITING MATERIAL | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・8m/roll
・Eco Mark-certified product
・Letter color-Black
・-41 to -365: for EA761DL-3A, DN-2-41 to -245: for EA761DH-2A, DP-2, DL-4, DN-1-41 to -185: for EA761DM-2A, DL-2
・Tape width…12mm
・Color…Green
Part Number |
---|
EA761DK-122 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 645.00 |
WRITING MATERIAL | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?