1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Multi Finder EA760B-3

DETECTOR

Multi Finder EA760B-3
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 30,699.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Metal 、Electric Line 、Wood 、Water-Through Resin Tube Detection
・Detection Capacity …120mm(Depending On A Condition )
・Function …Center The location Prospecting
・Power Supply …AA Battery ×4 Pcs (With )Or 、DC10.8VLithium Ion Battery(Separately Sold )
・Size …92(W)×85(D)×206(H)mm
・Weight …500g
・Accessories …Carrying Case (For Ea790Af-6,Af-7,Af-8)
・Wall 45mmMore Than toDetection Possible
・Confirmation Can Be Made Both By The Led Lamp And The Signal Sound.

Part Number
EA760B-3 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 30,699.00

฿ 23,699.63

DETECTOR 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA760B-3 in the Multi Finder EA760B-3 series.