1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Stud Finder EA760A-13A

DETECTOR

Stud Finder EA760A-13A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,517.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・It is possible to detect intramural hot line, wood, metal
・Detection capacity(depth)-Stud scan:40mm, AC scan(hot):40mm
・Power supply-9Vbattery x 1 pc (included)
・Size-85(W) x 38(D) x 180(H)mm
・Weight-163g(including batteries)
・CAL buttonis calibration button (reset button)
・Press against the wall and slide it to check locations of pillars and metals.
・Switch the measurement mode in the mode button

Part Number
EA760A-13A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,517.00

DETECTOR 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA760A-13A in the Stud Finder EA760A-13A series.