1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Media Case EA759Z-16B

CAMERA MEMORY

Media Case EA759Z-16B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 847.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Holding capacity--16B:CF(4 pcs), -18B:SD(8 pcs) or microSD(8 pcs)
・Plastic case that incorporates the static charge prevention and shock absorbing cushion
・Size(Outside dim.)(mm)-90(W)x22(D)x66(H)
・Weight-About 30g
・Material-Body:PP, Tray:EVA
・Description-For compactflash

Part Number
EA759Z-16B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 847.00

CAMERA MEMORY 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA759Z-16B in the Media Case EA759Z-16B series.