1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

USB Flash Memory EA759GV-26B

USB MEMORY

USB Flash Memory EA759GV-26B
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 20,299.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Capacity-128GB
・Size-69.6x20.9x8.9mm
・Weight-12g
・Color -Black/Red
・Supported OS-Windows8/7/8.1/Vista/XP/Windows2000, MacOS9.0 or later, LinuxKernel2.4.2 or later
・Compliant SuperSpeedusb3.0&Hi-SpeedUSB2.0 standard
・USB 3.0 series isan ultra high-speed USB memory that can handle data at an unprecedented speed.
・Slide type USB connector not only protects the main body and content but also prevents losing of the cap.
・Resistant to water droplets, resistant, dust

Part Number
EA759GV-26B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 20,299.00

฿ 16,239.20

USB MEMORY 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA759GV-26B in the USB Flash Memory EA759GV-26B series.