1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

USB Flash Memory

USB Flash Memory
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,579.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·The USB 3.0 series is a super-high-speed USB memory that can handle data at unprecedented speeds.
·The sliding USB connector design not only protects the device and its contents, but also eliminates the risk of losing the cap.
·Resistant to water, impact and dust

Part Number
EA759GV-23B
EA759GV-24BSALE
EA759GV-25B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Capacity Supported OS

฿ 1,579.00

OA APPLIANCES 1 Piece(s) 20 Day(s) black & green16GBWindows8/7/8.1/Vista/XP/Windows2000,MacOS9.0以降,LinuxKernel2.4.2以降

฿ 2,445.00

฿ 1,332.28

USB MEMORY 1 Piece(s) Same day black & purple32GBWindows8/7/8.1/Vista/XP/Windows2000,MacOS9.0以降,LinuxKernel2.4.2以降

฿ 5,984.00

USB MEMORY 1 Piece(s) 10 Day(s) Black & blue64GBWindows8/7/8.1/Vista/XP/Windows2000, MacOS9.0 or later, LinuxKernel2.4.2 or later

Loading...

  1. 1

Basic Information

Size 69.6×20.9×8.9mm Weight 12g