(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Record Volume …50GB(One side 2Layer )
・Qty. Per Unit …1 Sheet
・Description …Repeat Recording Possible
・Double speed …1 to 2 x speed Correspondence
・Recording Hour …The ground digital broadcasting :About 6Hours 、BSDigital Broadcasting :About 4Hours 20Minutes
・Label Type …White Label (Ink-Jet Printer Correspondence 、Aqueous ・Oil-Based Felt Pen Correspondence )
・Case Thickness (Per 1 Sheet )…10mm
・You Can Repeatedly Record Programs By Erasing Those You Have AlreadyWatched Or Have Become Unnecessary.
・“triple Tough Coat" Resistant To Dirt, Fingerprints, Scratches, And Dents Minimizes Deterioration Of Recording Layers And Disk Warpage.(moisture-proof Layer “warpage Coat" For Resistance To Warpage, Protection Layer “guard Coat" For Prevention Of Intrus
Please check the type/dimensions/specifications of the part EA759GS-58E in the [1 to 2X] BD-RE (For Recording) EA759GS-58E series.
How can we improve?
How can we improve?