1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[2X] Bd-Re (For Recording) EA759GS-57E (Part Number)

OA APPLIANCES

[2X] Bd-Re (For Recording) EA759GS-57E
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 797.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Data capacity…25GB(Single sided/Single Layer )
・Package Qty.…5
・For Repeatedly Recording
・1 to 2x speed
・Printable label
・Spin-coated cover layer, a uniquely fabricated film for rewritable disc, hard-coated cover layer, "Triple Tough Coated" disc
・Suitable for long-term storage because of the excellent protection performance

Part Number
EA759GS-57E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 797.00

OA APPLIANCES 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA759GS-57E in the [2X] Bd-Re (For Recording) EA759GS-57E series.