1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bd-R (For Recording) EA759GS-52D

OA APPLIANCES

Bd-R (For Recording) EA759GS-52D
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 659.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Record Volume …25GB(1Layer )
・Qty. Per Unit …5Sheet
・For one time recording
・1~4 times speed
・Ink-Jet Printer Correspondence
・Superior to long term storage: Triple Tough CoatAdopted "Triple Tough Coat" which is composed of the following three Coats: Warp Coat:Humidity-proof layer resistant to curve; Guard Coat:Preservation layer preventing water or chemical material from invasion; and Hard Coat:Cover layer resistant to dirt, fingerprint, scar, or dent
・Thanks to the excellent protection power, which minimizes weakness of recording layer and warp of disk, the product is recommended for long-term keeping of important movies.

 
Part Number
EA759GS-52D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 659.00

OA APPLIANCES 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA759GS-52D in the Bd-R (For Recording) EA759GS-52D series.