[Waterproof]Tube Fuse Holder EA758ZT-100

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Rated Current …30A
・Properness Tube Fuse Size …Dia 6.5×30mm
・Attachment means…crimp type
・The Product Is Waterproof Type And Therefore Can Be Used In The Engine Room Or Where It May Become Wet.
・Qty. Per Unit …1 pcs