Low Profile Fuse For Automobile (Electric Line Code Addapted) EA758ZS-124

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Full length …230mm
・Fuse Size …8.7×10.9mm
・Bullet Terminal Terminal Addapted
・Rated Current …Fuse :10ACode :5A
・Color …Red
・Qty. Per Unit …10 Pcs