License Light Bulb For Automobile EA758ZK-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Rating-24V 12W(anti-vibration type)
・Bulb-G18
・Light color-Clear
・Base-BA15s
・Dim.-Dia. 19 x 38.2mm
・For license light and parking lamp

【Product Specifications】
・Rating-24V 12W(anti-vibration type)
・Bulb-G18
・Light color-Clear
・Base-BA15s
・Dim.-Dia. 19 x 38.2mm
・For license light and parking lamp
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.