Bulb For Automobile EA758ZJ-15

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Bulb-S25
・Light color-Clear
・Base-BA15s
・For turn signal light, taillight, and indicator light
・Dim.-Dia. 26.5 x 53mm
・Rating…24V25W (vibration-resistant type)