Miniature Lamp For Automobile EA758ZH-15

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Rating-12V 18W
・Glass shape-T16
・Light color-Clear
・Base-W2.1 x 9.5d
・Dim.-Dia. 16 x 37mm
・For dashboard light and indicator light (wedge base)