(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA758WV-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 35,329.00 ฿ 28,263.20 |
LIGHT | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Light Source …White LED Ball 4Light
・Size …222(W)×102(D)×119(H)mm
・Weight …1.4kg(Including Batteries)
・Power Supply …Nickel Hydrogen Rechargeable battery
・Water Proof …IPX4
・With AC Adapter 、Shoulder Strap
・ULStandard Suitable
・Explosion-Proof (Japanese Explosion Proof Standard Certification Not Acquired )
・Brightness …413Lumens (Strong )、159Lumens (Weak )
・Battery Life …4.5Hour (Strong )、12Hour (Weak )
・Irradiation Distance …325m
・Diffused LightIrradiation Pattern …Lighting Up /Flashing
Part Number |
---|
EA758WV-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 35,329.00 ฿ 28,263.20 |
LIGHT | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?