[Recharge Type] LED Search Light EA758SJ-10

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Power Supply …Lead-Acid Rechargeable Battery
    ・Bulb …LED Bulb
    ・Brightness …3,600Lumens (Strong )、2,400Lumens (Middle )、1,100Lumens (Weak )
    ・Irradiation Distance …352m(Strong )、283m(Middle )、210m(Weak )
    ・luminous intensity …31,000cd(Strong )、20,000cd(Middle )、11,000cd(Weak )
    ・Size…Stretched Length :1,830(H)×720(W)mm、When Stored :560(W)×165(D)×280(H)mm
    ・Lens Dia. …120mm
    ・Weight …11.3kg(Including Batteries )
    ・Recharge Time …About 10Hours
    ・Charging Times …About 500times
    ・Water Proof …IP67
    ・Drip-Proof
    ・Material …Shock-resistant Thermoplastic Resin Case 、Polycarbonate
    ・Possible to adjust Head Angle (90°)
    ・Accessories …Shoulder Belt 、Charger 、AC Adapter 、Cigar Lighter 、DCAdapterSpare Battery …EA758SB-47B
    ・【A】For Illumination Used To Irradiate Inside Manholes
    ・【B】Light Quantity Can Be Adjusted (in 3 Stages) Using The Black Button On The Lens Surface, And Is Equipped With The Light Concentration/diffusion Functionality

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat