Flexible Clearance Gap LED Light EA758SF-7

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Light source-LED bulb
・Brightness-11 lumens
・Battery life-Approx. 24 hours
・Diffused light
・Overall length-Cable extended : 356mmCable folded : 171mm
・Tip dia.-Dia. 8mm
・Weight-48g (including batteries)
・Flexible cable
・Color…Black
・Battery…AAAA size battery x 3 pcs (included)