Headlight, LED Military Light EA758SE-20

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Light source-C4 White LED 1 pc, Infrared ray LED 1 pc, Red LED 1 pc, Blue LED 1 pc
    ・Brightness-55 lumen
    ・Battery life-approx.6 hours
    ・Size-52x27x76(H)mm
    ・Weight-68g (including batteries)
    ・Material-Polymer resin
    ・Water proof-IPX7
    ・180゚adjustable head angle.
    ・As for the battery, the AA size battery x 1 pc (separately sold) can also be used.
    ・With Head Band
    ・Has 4-level light control and blinking functions, allowing users to select a lighting mode from among 20 types in total.
    ・Since the infrared rays are invisible to the naked eye, use it with the nigh-vision scope.
    ・Battery-CR123A x 1 pc(included)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat