(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA758SE-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,250.00 |
LIGHT | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Light source-LED bulb
・Light irradiation pattern-Lighting
・Brightness-14.5 lumens (strong),6 lumens (weak)
・Battery life-Approx. 6 hours (strong),12 hours (weak)
・Diffused light
・Dim.-57 x 46mm
・Lens dia.-Dia. 28mm
・Weight-81g (including batteries)
・Rubber headband
・Adjustable head angle
・Battery-AAA size battery x 2 pcs (included)
・Waterproof to 1 meter for one hour.
・Belt width-20mm
Part Number |
---|
EA758SE-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,250.00 |
LIGHT | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?