(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Rechargeable]Flashlight/LED (black/with holster) (Black/No holster)

[Rechargeable]Flashlight/LED (black/with holster) (Black/No holster)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

  • From :
    ฿ 14,870.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA758SD-15 SALE
EA758SD-115 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 15,357.00

฿ 11,586.86

LIGHT 1 Piece(s) 12 Day(s)

฿ 14,870.00

฿ 11,896.00

LIGHT 1 Piece(s) 12 Day(s)

Basic Specifications

  • Details 1
    Main body set
  • Light source
    LED bulb (50,000hourLED)
  • Battery lifespan
    Approximately 2 hours (strong) approximately 3 hours and 45 minutes (medium) approximately 7 hours and 15 minutes (weak)
  • Details 2
    Scattered light
  • Weight
    362 g (including rechargeable battery)
  • Size
    ø 45×215mm
  • Materials
    Aluminum
  • Waterproof performance
    IPX4
  • Brightness
    350 lumens (strong) 175 lumens (medium) 85 lumens (weak)
  • Beam distance
    310 m (strong) 219 m (medium) 155 m (weak)
  • Power Supply
    nickel cadmium rechargeable battery
  • Continuous lighting time
    Approximately 3 hours (strong) Approximately 5 hours 30 minutes (medium) Approximately 10 hours (weak) Approximately 7 hours 30 minutes (flashing)
  • The Thickness of the Handle
    Approx. 30 mm
  • Details 3
    With charger and AC adapter
  • Details 4
    Strong, medium, weak 3 mode lighting type
  • Detail 5
    With blinking function
  • Detail 6
    Please use EA758SD-17B as a replacement battery.

Product Description

[Features]
Rechargeable LED flashlight (With rubber ring to prevent rolling)

Part Number
EA758SD-15 SALE
EA758SD-115 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 15,357.00

฿ 11,586.86

LIGHT 1 Piece(s) 12 Day(s)

฿ 14,870.00

฿ 11,896.00

LIGHT 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1