(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA758RX-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,634.00 |
LIGHT | 1 Piece(s) | 22 Day(s) |
【Product Specifications】
・Light source-White LED bulb 1pc(main), red LED bulb 2pcs(sub)
・Brightness-200 to 14 lumen(main), 8 lumen(sub)
・Battery life-About 12 hours(200 lumen), about 120 hours(14 lumen)
・Size-71(W)x40(D)x48(H)mm
・Weight-200g (including battery)
・Adjustable head angle
・When the distance sensor detects that the distance between the main light and the radiated object is 60 cm or more, the mode is Strong. When the distance is 60 cm or less, the mode changes to Weak automatically.
・Safe on therear with the rear recognition light
・With Helmet clip
・Water proof-IPX4
・Battery to be used-AA dry-cell battery x 3 pcs (provided)
・Belt width…25mm[A] When it approaches to the object (60 cm in distance), the light volume reduces to 18%. When it moves away, the light volume returns to 100%.[B] You can read letters even in dark places.
Part Number |
---|
EA758RX-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,634.00 |
LIGHT | 1 Piece(s) | 22 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?