LED Light EA758RX-41

Caution
Product Description
【Product Specifications】
・Size…Dia 105×210.5mm
・Weight…420g
・Material…Resin
・With Shoulder Belt
・Water Proof…IP65
・Possible to attached to Tripod for the camera (Thread Size :UNC1/4)
・Battery…D Size Battery x 4 pcs (Separately sold)
・Brightness…300 Lumens (Strong),150 Lumens (middle),30 Lumens (Weak, Ancillary light)
・Battery life…11 Hour(Strong),50 Hour(middle),100 Hour(Weak, Ancillary light)
・Irradiation distance…400m(Strong)
・Diffused Light