(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA758RX-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,655.00 |
LIGHT | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Light source- 1 White LED bulb , 2 Red LED bulbs , 1 Blue LED bulb , 1 Green LED bulb
・Brightness-200 lumen(100%), 100 lumen(50%), 20 lumen(7%)
・Light irradiation distance-83m (strong)
・It becomes dimming mode (100-7%). It will blink twice atthe point of 100% and 7%.
・Battery-AA size battery x 3 pcs(included)
・Battery life-Primary:approx.12 hours(100%), approx.24 hours(50%), approx.120 hours(10%), Secondary:approx.100 hours(red color 2 bulbs), approx.200 hours(red, blue or green 1 bulb)
・Collection and distribution light function
・Water resistant- IPX4
・Size-71(W)x40(D)x48(H)mm
・Weight-200g (including battery)
・Belt width…25mm
・Adjustable head angle
・Safe on the rear with the rear recognition light
・With Helmetclip
・Available eneloop
Part Number |
---|
EA758RX-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,655.00 |
LIGHT | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?