(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA758RW-41 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 732.00 |
LIGHT | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Light source…1 white LED bulb ,4 red LED bulbs(switchable)
・Brightness…35 lumen(white)
・Battery life…Approx.8 hours(white), approx.48 hours(red), approx.72 hours(red flashing)
・Size…54(W) x 59(D) x 40(H)mm
・Weight…29.2g (only body)Material…ABS resin
・Adjustable head angle
・With magnet at the bottom
・Battery…CR2032 x 2 pcs(included)
・Waterproof performance…IPX4
Part Number |
---|
EA758RW-41 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 732.00 |
LIGHT | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?