Water-proof LED Light EA758RM-84

Caution
Product Description
【Product Specifications】
・Light source-LED bulb
・Brightness-200 lumen(100%), 100 lumen(50%)20 lumen(10%)
・With SOS flashing function.
・Waterproof structure (depths of up to 2m, IPX8)
・Battery life-approx.1.5 hours(100%), approx.3 hours(50%)approx.11 hours(10%, SOSflashing)
・Size-φ23x89mm
・Weight-55g (only body)
・Material-Aluminum, Stainless steel
・With Holster, Strap
・Battery-CR123A x 1 pc(separately sold)