Portable Light, Water-proof LED Strong Light EA758RM-81

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Light source-LED bulb
    ・Brightness-500 lumen(100%), 250 lumen(50%), 50 lumen(10%)
    ・With SOS flashing function.
    ・Battery life-3 hours(100%), 6 hours(50%), 28 hours(10%, flashing, SOS flashing)
    ・Size-φ50x160mm
    ・Weight-220g (only body)
    ・Material-Aluminum、Stainless steel
    ・Waterproof structure (depths of up to 2m, IPX8)
    ・With Holster, Strap
    ・Battery-CR123A x 2 pcs(separately sold)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat