LED Lamp, LED Clip Light EA758MH-60A

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Light source-Standard white LED 1pc(dia.5mm)
    ・Brightness-About 20lx(1m to the front, battery initial value)
    ・Brightness-About 10lm(reference value)
    ・Battery life-approx.15 hours
    ・Battery-CR2032 battery x 2 pcs(included)
    ・Size-34(W) x 35(D) x 50(H)mm
    ・Weight-About 19g(including batteries)
    ・Range of movement-Left and right side:360°, up and down:110°
    ・Water-proof
    ・Because it is a clip type, it can be attached to a chest pocket or a bag other than clothes.
    ・Drip-proof structure(IPX1)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    LED Lamp, LED Clip Light EA758MH-60A | ESCO | MISUMI Thailand