LED Headlight EA758MH-52B

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Light source…LED bulb
・Brightness…About 200lx
・Battery life…Approx. 33 hours
・Size…60 x 50 x 65(H)mm
・Weight…About 110g (including batteries)
・Drip-proof
・Adjustable head angle
・Battery…AAA size battery x 3 pcs(sold separately)
・Belt width…24mm