(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA758HB-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 12,279.00 |
LIGHT | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Light source…LED bulb
・Brightness…40 lumens
・Battery life…Approx. 3 hours
・Diffused light
・Dim.…46 x 38 x 48.5(H)mm
・Weight…110g (including batteries)
・Pressure-resistant and explosion-proof construction (d2G5)
・Non-slip headband
・Can be used as a clip light by removing the headband (attachable to a hat or pocket)
・Battery…CR2032 battery x 2 pcs (included)
・Belt width…20mm
Part Number |
---|
EA758HB-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 12,279.00 |
LIGHT | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?