(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
EA758CW-120 |
EA758CW-125 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width |
---|---|---|---|---|---|---|
฿ 450.00 |
LIGHT | 1 Piece(s) | 12 Day(s) | 20mm | ||
฿ 479.00 |
LIGHT | 1 Piece(s) | 12 Day(s) | 25mm |
[Features]
·When attaching a headlamp to a helmet, etc.
·Non-slip, water-resistant and extremely durable
·Perfect for helmets
Part Number |
---|
EA758CW-120 |
EA758CW-125 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width |
---|---|---|---|---|---|---|
฿ 450.00 |
LIGHT | 1 Piece(s) | 12 Day(s) | 20mm | ||
฿ 479.00 |
LIGHT | 1 Piece(s) | 12 Day(s) | 25mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?