LED Lantern EA758CV-46B

Brand :
ESCO

Caution

    Product Description

    Product Specifications
    Light Source …4 White LED Bulbs ?1 Red Color LED Bulb
    Brightness (White LED )…340Lumens (Strong )?175Lumens (Middle )?33Lumens (Weak )
    Brightness (Red Color LED )…10Lumens (Night vision ?SOS Mode )
    Power Supply …D Size Battery ×3 Pcs (Separately Sold )
    Battery Life (White LED )…30Hours (Strong )?70Hours (Middle )?295Hours (Weak )
    Battery Life (Red Color LED )…235Hour (Night vision )?430Hours (SOS Mode )
    Size …Dia 96.5×184mm
    Weight …878g(Including Batteries)
    Material …Elastomer ?Tough Polycarbonate
    Waterproof Standard …IPX7
    Shock-resistant…2m
    With Battery Remaining amount Display function
    Possible To Use The Product By Hanging It Down With The Head Cover Removed (equipped With A Carabiner)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    LED Lantern EA758CV-46B | ESCO | MISUMI Thailand