(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible LED Light With Magnet (Battery) EA758C-150

Flexible LED Light With Magnet (Battery) EA758C-150

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA758C-150

Part Number
EA758C-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 4,442.00

INDUSTRIAL LIGHTING 1 Piece(s) 12 Day(s) 10

Product Description

【Product Specifications】
・Lighting Apparatus …LED bulb (SMD)3Light
・Brightness …110Lumens
・Size …Dia 70×280mm
・Weight …229(Including Batteries)
・Smd Light Source Which Is Even Brighter Than Led Lamps.
・Possible To Attach The Product Onto Any Metal SurfaceSince A Magnet Is Installed Within The Product Base
・The Head Rotates Freely By Being Equipped With A Flexible Cable, And Therefore Irradiation Is Available To Any Angle
・Tough structure head, made of Aluminum
・Battery …AAA ×3 Pcs (included)

Specifications of EA758C-150

Part Number
EA758C-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 4,442.00

INDUSTRIAL LIGHTING 1 Piece(s) 12 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1