(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA758C-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 4,775.00 |
LIGHT | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Battery…14.4V or 18V
・Brightness…Torch light:6000lx, Work light:110lx(Strong), 55lx(Mid), 27lx(Weak)
・Continuous lighting time…About 37 hours(14.4V)
・Dim.…78 x 205 x 108(H)mm(Body only)
・Weight…0.3kg(body only)
・2way. Lighting mode can be selected(torch light:max. brightness 6000lx work light:flexible angle. 3 kinds of brightness)
・Hanging use is possible with hook.
・Battery and recharger are sold separately.
・Battery is EA813HE-4(14.4V 3Ah), -14(14.4V 4Ah), EA813HF-6(18V3Ah), -16(18V 4Ah) compatible
Part Number |
---|
EA758C-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 4,775.00 |
LIGHT | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?