1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angle Scope EA757XA

OPTICAL INSTRUMENT

Angle Scope EA757XA
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 23,365.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Joint type-Rubber joint (one-touch telescopic and contraction)
・Pipe outer dim.-Minimum dia. 35, Maximum dia. 38mm
・No. of joined rods-2 pcs
・Viewing angle-45° (35° underwater)
・Magnification-4 x
・Image-Inverted image
・Overall length-2,370mm (1,370mm when retracted)
・Weight-810g
・Available for various uses including inside of a duct, pipe, tank, or manhole.
・The tip portion is totally waterproof and can be used underwater.
・The focus can be easily adjusted by just moving the eye lens up or down.
・Equipped with a totally waterproof powerful light, the scope can be used underwater even in darkness.
・Continuous operating time: Approx. 30 min.
・Light source-2AA size batteries x 2pcs (inculuded)
・Specs.…Body

Part Number
EA757XA SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 23,365.00

฿ 17,306.46

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA757XA in the Angle Scope EA757XA series.