1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Night-Vision Scope EA757EB-16A

ESC OPTICAL INSTRUMENT

Night-Vision Scope EA757EB-16A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,750.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Image element-300,000 pixels Monochrome CMOS sensor
・Display-0.16-inch LCD
・Resolution-45lp/mm
・Frame rate-30fps
・Magnification-2.5x
・Object lens dia.-20mm
・Angle of view-10°
・Visual adjusting--4, +2
・Min.brightness-0lux(during infrared irradiation)※1
・LED-1 pc
・Infrared efficient irradiation distance-About 100m(when irradiated with infrared rays in the dark)
・Power supply-AA alkaline battery x 3 pcs(sold separately)
・Continuous operation time- Approx. 1.0 hour (atinfrared ray radiation mode: Hi mode), approx. 3.0 hours (at infrared ray radiation mode: OFF) *2
・Weight-About 130g(not included accessories and battery)
・Dim. - Approx. 79 × 42 × 118 mm *1 Maximum distance where the presence of a person can be detected under the crescent moonlight when it is fine with no cloud and fog (approx. 0.05 lux) *2 When AA alkaline dry cell is used. It depends on the using condition.
・Palm-sized night-vision scope with a small and lightweight body
・It has a built-in infrared ray radiation device, realizing night vision in complete darkness.
・It can be used for a wide range of purposes, including observation of nocturnal animals and security operations.

 
Part Number
EA757EB-16A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,750.00

ESC OPTICAL INSTRUMENT 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA757EB-16A in the Night-Vision Scope EA757EB-16A series.