1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Zoom Binocular EA757AG-40A

OPTICAL INSTRUMENT

Zoom Binocular EA757AG-40A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,580.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Magnification …8x to 16x
・Object Lens Dia. …21mm
・The Actual Sight …5° to 3°
・Field of vision of 1,000m ahead …87 to 52m
・Size …111(W)×55(D)×111(H)mm
・Pupil Dia. …2.6mm to 1.3mm
・Eye Relief …14mm to 11mm
・Brightness …6.7to 1.7
・Weight …310g
・Minimum Focus Distance …3m
・Accessories …Case 、Strap
・Equipped with 8x to 16x zoom which realized Max.16x
・Full Multi-coating Reduces Flare And Ghost And Provides A Clear, Bright View.
・Equipped With A Rotation-type Sliding Eyepiece Which Makes Adjustment Easier.

Part Number
EA757AG-40A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,580.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA757AG-40A in the Zoom Binocular EA757AG-40A series.