1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Binocular (Waterproof) EA757AG-38A

ESC OPTICAL INSTRUMENT

Binocular (Waterproof) EA757AG-38A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,502.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Magnification …8 x
・Object Lens Dia. …25mm
・The Actual Sight …6.2°
・Field Of View In 1000m Ahead…108m
・Size …110×116mm
・Pupil Dia. …3.1mm
・Eye Relief …15mm
・Brightness …9.6
・Weight …350g
・Minimum Focus Distance …1.9m
・Accessories …Case 、Strap
・Full Multi-coating Reduces Flare And Ghost And Provides A Clear, Bright View.
・Waterproof Structure Equivalent With Jis Protection Class 6 Which Ensures Safety Even Under Bad Weather.
・Long Eye Relief Which Would Not Easily Make Your Eyes Tired. Available With Your Glasses On.

Part Number
EA757AG-38A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,502.00

ESC OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA757AG-38A in the Binocular (Waterproof) EA757AG-38A series.