1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Binocular EA757AD-61A

OPTICAL INSTRUMENT

Binocular EA757AD-61A
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 30,577.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Magnification…8x
・Object lens dia.…30mm
・Real field of view…8.3 degrees
・Apparent field of view…60.3°(66.4°) *New indication value of the apparent field of view based on ISO14132-1:2002. ( ) indicates previous indication values.
・The visibility in 1,000m…145m
・Exit pupil…3.8mm
・Brightness…14.4
・Eye relief…15.1mm
・Shortest focusing distance…2.0 m *In case of unadjusted correct vision
・Weight…435g
・Height…119mm
・Width…123mm
・Eye width adjustment range…56to 72mm
・Waterproof performance…1 (m) - 10 (minute) [About waterproof performance indication] Water depth (m) - Pressure application time (minute) Example: “5 (m) - 5 (minute)" indicates the product will remain unaffected when it is dipped in water for 5 minutes at the depth of 5 m. * Use in water not allowed.
・Accessories…Case, strap, eyepiece cap, objective cap
・Compact and sophisticated new hand-size appearance design.
・All lenses and prisms are multi-layer film coated to realizeclear view.
・ED (extra-low dispersion) glass is used; chromatic aberration which causes color bleeding is compensated.
・Wide field of view type of apparent field of view 60.3 °
・The support prism using the high-reflection dielectric body multi-layer film and the dach prism coated by the phase difference correction realizes a bright and natural color tone and clear view.
・The object lens and the ocular lens are protected by coating that prevents scratching.
・It has a high eye point design so it is comfortable to use it even when you are wearing glasses.
・Turn slide type ocular eyepiece with an easily-handled click
・The object lens cap is flip-down type, which was designed to prevent losing.
・Standard waterproof which was filled with nitrogen gas

Part Number
EA757AD-61A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 30,577.00

฿ 24,461.60

OPTICAL INSTRUMENT 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA757AD-61A in the Binocular EA757AD-61A series.