1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Binocular EA757AD-42A

OPTICAL INSTRUMENT

Binocular EA757AD-42A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,939.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Magnification …12Double
・Object Lens Dia. …32mm
・Minimum Focus Distance …6m
・Material …ABSResin ,Rubber ,Optics Glass Lens
・The Actual Sight …5.5°
・Visibility 1000 m ahead …96m
・Brightness …6.25
・size …134(W)×43(D)×120(H)mm
・Weight …275g
・Accessories …Case ,Strap ,The lens Cross
・Twelve times magnifying binoculars.Easy to use outdoors traveling hiking watching sports etc.
・High performance lens cloth using ultrafine fibers attached."

Part Number
EA757AD-42A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,939.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA757AD-42A in the Binocular EA757AD-42A series.