1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Zoom Binocular EA757AD-29A

OPTICAL INSTRUMENT

Zoom Binocular EA757AD-29A
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 22,287.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Non-spherical lens used for the eye lens
・The large-sized multi-layer film coated object lens realizes a bright and clear view.
・Rubber coating body
・With case, strap.
・Magnification-10 to 22x
・Object lens dia.-50mm

Part Number
EA757AD-29A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 22,287.00

฿ 16,443.35

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA757AD-29A in the Zoom Binocular EA757AD-29A series.