1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Loupe (With Stand)

Loupe (With Stand)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 13,842.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Esco optical equipment magnifier (with stand).
[Product type]
Stand Magnifier
[Materials]
Lens: silicate glass, mount: Brass (nickel plated), stand: Iron

Part Number
EA756TS-36SALE
EA756TS-38SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
JAN code

฿ 14,520.00

฿ 12,844.39

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s) 4654518340184763

฿ 13,842.00

฿ 11,577.45

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s) 2.51004518340184817

Loading...

  1. 1

Basic Information

Product Type Stand Magnifier Base Size ø 13.5×29mm Materials Lens: silicate glass, mount: Brass (nickel plated), stand: Iron