1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Loupe [with LED Light] EA756MB-12

OPTICAL INSTRUMENT

Hand Loupe [with LED Light] EA756MB-12
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,535.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Synthetic glass lens
・Light source-2 LED bulbs
・Magnification-2 x
・Lens dia.-Approx. 90mm
・Power supply-SR1130 battery x 3 pcs (included)
・Overall length…200mm
・Specs…Plastic handle

Part Number
EA756MB-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,535.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA756MB-12 in the Hand Loupe [with LED Light] EA756MB-12 series.