1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

hand loupe (With LED Light) (EA756DM-1)

ESC OPTICAL INSTRUMENT

hand loupe (With LED Light) (EA756DM-1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Esco optical hand magnifier (with LED light).
[Product type]: Handheld Loupe
[Power supply]: 3 AAA batteries (Sold separately)
[Lens material]: Plastic
[light source]: LED bulb

Part Number
EA756DM-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
JAN code

฿ 2,736.02

ESC OPTICAL INSTRUMENT 1 Piece(s) 45 Day(s) 4704548745368284

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Light presence With LED Light Power Supply 3 AAA batteries (Sold separately)

Please check the type/dimensions/specifications of the part EA756DM-1 in the hand loupe (With LED Light) series.

Products with similar specification

Part Number
EA756DM-2
EA756DM-3
EA756DM-4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
JAN code

฿ 2,567.16

1 Piece(s) 45 Day(s) 6554548745368291

฿ 4,500.00

1 Piece(s) 12 Day(s) 8354548745368307

฿ 4,877.00

1 Piece(s) 12 Day(s) 10354548745368314