1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

x6/x8/x10/x15 Magnifying Glass

x6/x8/x10/x15 Magnifying Glass
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,260.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Esco optical equipment loupe EA756DA.
[Product type]: Cup Loupe
[Lens material]: Glass

Part Number
EA756DA-1
EA756DA-2
EA756DA-3
EA756DA-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
JAN code

฿ 1,260.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s) 622.84548745187953

฿ 1,425.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s) 822.84548745187960

฿ 1,614.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s) 1022.84548745188189

฿ 1,910.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s) 1516.34548745188196

Loading...

  1. 1

Basic Information

Product Type Cup Loupe Main Body Size ø 40×35mm