1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Loupe (With LED Light)

Loupe (With LED Light)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,845.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hand-held loupe with LED light, ceramic coating.
Power Supply: AA battery × 2 pcs. (included)
Lens type: aspherical (aspherical)
Materials: Lens: PXM optical resin, body: ABS resin

Part Number
EA756C-10A
EA756C-11A
EA756C-12A
EA756C-22A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
JAN code

฿ 5,845.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s) 7354548745829792

฿ 6,194.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s) 10354548745829808

฿ 6,952.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s) 12.5354548745829815

฿ 7,069.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s) 5584548745829846

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Light presence With LED Light Power Supply AA battery × 2 (included)
Lens type aspherical (aspherical)