1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scale Loupe EA756BS-2

OPTICAL INSTRUMENT

Scale Loupe EA756BS-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,334.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・With 20mm scale (min. division 1/10mm)
・Lens dia.-23mm
・Optical glass lens
・With visibility adjusting function
・Achromatic high-quality aplanatic lens
・Magnification…10 x
・Dim.…Dia. 30 x 44mm

Part Number
EA756BS-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,334.00

OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA756BS-2 in the Scale Loupe EA756BS-2 series.