1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Loupe with Telescopic Handle, LED Lighting EA756BL-3

ESC OPTICAL INSTRUMENT

Loupe with Telescopic Handle, LED Lighting EA756BL-3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,737.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Magnification-4 x
・Lens dia.-50mm
・Telescopic length-260 to 945mm
・Light source-White LED x 2 pcs
・Shaft material-Stainless steel
・Glass lens
・Ball joint enables to see 360°.
・Power supply-CR1220 battery×2 pcs(including)

Part Number
EA756BL-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,737.00

ESC OPTICAL INSTRUMENT 1 Piece(s) Same day

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA756BL-3 in the Loupe with Telescopic Handle, LED Lighting EA756BL-3 series.