(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Esco Optical Equipment Handy Magnifier.
Hand-held magnifier with multi-layer coating.
Lens Material: Resin
Accessories: with leather case
Part Number |
---|
EA756B-21 |
EA756B-31 |
EA756B-32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Magnification (x) | Lens Size (mm) | Overall Length | JAN code |
---|---|---|---|---|---|---|---|---|---|
฿ 1,817.00 | OPTICAL INSTRUMENT | 1 Piece(s) | 12 Day(s) | 6 | 30 | 48mm | 4518340366206 | ||
฿ 2,519.00 | OPTICAL INSTRUMENT | 1 Piece(s) | 12 Day(s) | 3.5 | 50 | 60mm | 4518340366404 | ||
฿ 2,807.00 | OPTICAL INSTRUMENT | 1 Piece(s) | 12 Day(s) | 3.5 | 60 | 70mm | 4518340366411 |
Loading...
Product Type | Handheld Loupe | Coating | multilayer | Lens material | Resin |
---|---|---|---|---|---|
Accessories | with leather case |
How can we improve?
How can we improve?