1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Microscope(polarized light) EA755CA-1A

OPTICAL INSTRUMENT

Microscope(polarized light) EA755CA-1A
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 31,213.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Magnification…approx.10 to 230x
・Field of view…1,300,000 pixels
・Minimum scale…0.001mm
・Light source…8 LED bulbs
・Power supply…USB2.0
・Lens material…Glass
・Size…φ32x104mm
・Weight…102g
・With measurement function
・Accessories…Software(CD-ROM), storage bag, calibration sheet, cable band

Part Number
EA755CA-1A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 31,213.00

฿ 24,970.40

OPTICAL INSTRUMENT 1 Piece(s) 16 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA755CA-1A in the Microscope(polarized light) EA755CA-1A series.