1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handy Scope EA750FT

ESC OPTICAL INSTRUMENT

Handy Scope EA750FT
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 46,600.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Wireless display that can be detached from the body when used
・3.5 inch TFT LCD monitor (resolution: 960 x 240)
・Dust-proof, water-proof- IP67 (tube, lens)
・Recording media-Supports microSD card of up to 32GB (separately sold)
・Light source-LED bulb
・Power supply-Camera: AA size battery x 4 pcs (included), Monitor: AC power supply (built-in battery)
・Accessories-USB cable, AC adapter, video cable, software CD, microSD card, magnet holder, flexible tube, hard case, battery charger, rechargeable battery
・Mount with magnet
・Camera with 5.5mm smallest lens
・Name-Set

Part Number
EA750FT SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 46,600.00

฿ 37,280.00

ESC OPTICAL INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA750FT in the Handy Scope EA750FT series.